Product  GDP1,5...

Image Processing

Camera with Integrated Analysis

Order number: 3076027

Alternative order number : 76027

    • Full scope of function, AREA, EDGE and GEO
    • 1/3“ CMOS, 752x480 pixels
    • RGB- / HSI color space
    • One-piece design with camera and integrated controller
    • Lens connection vertical to longitudinal axis of housing
    • protection class IP20
    • Lens to be ordered separately
    • Operating voltage: 10…30 VDC via M12 x 1 male, 12-pin
    • External trigger input
    • External strobe output, M8x1, 3-pin
    • EtherNet/IP and Modbus TCP interface via RJ45
    • RS232 data communication
    • Coaxial BNC video connection cable
#

Technical Data

Product type Image Processing

Product Flyer

Select Country

Turck worldwide

to top